Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
1800 M8/M10 G - Swivel castor
Bill of material
1800 M8 35 G
ORDERNO
Article-number
1800 M8 35 G
WDAB
Wheel-Ø A x width B
35x11+11 mm
LC
Load capacity
70 kg
H
Overall height H
42 mm
TH
Thread
M8x15 mm
SR
Swivel radius
39.5 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices